IESNA:LM-63-2002
[TEST]P950342
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35337
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4859.1 5225.5 5619 6014.3 6317.3 6502.8 6615.6 6679 6748.9 6830
6934.4 7076.1 7267.3 7492.9 7767 8228.5 8925.8 9850.7 10992.7 12421
14293.1 16442 18729.9 20810.8 22068.4 21429.8 20151.6 18439 16381.4 13929.5
10827.7 7736.2 5063.3 2943.3 1295 400.9 0
4859.1 5245.3 5688.1 6126.9 6450.4 6647.1 6740.1 6763.1 6778.2 6791.6
6813.2 6859.5 6944.1 7050.4 7225.5 7591.5 8233.1 9163.4 10375.4 11820.4
13551.2 15543.7 17842.3 20327.5 22819.1 23481.1 22076.8 20270 18373 16214.9
13193.1 9944.3 6921 4213.2 1969 627.4 0
4859.1 5265.3 5757.5 6239.3 6583.5 6791.2 6864.5 6847.2 6807.6 6753.2
6692 6642.6 6621.2 6608.1 6684.2 6954.6 7540.4 8476.1 9757.8 11219.7
12809.4 14645.5 16954.8 19844 23570 25532.3 24002 22101.1 20364.8 18500.5
15558.6 12152.5 8778.5 5483.4 2643.1 854 0
4859.1 5293.4 5826.1 6340.6 6702.3 6898.6 6931.8 6848.5 6719.1 6569.7
6413.5 6273.6 6167 6094.3 6148.7 6467.9 7178.5 8267.6 9665.9 11201
12812.6 14554.7 16600.7 19133.8 22688.1 25432.9 24383 22279.7 20444.6 18558
15771 12456.4 9156.3 5905.4 3002 1054.2 0
4859.1 5321.6 5894.9 6441.8 6821.1 7005.7 6999.3 6849.6 6630.5 6386.2
6134.9 5904.8 5712.8 5580.4 5613.4 5981.3 6816.6 8059.2 9573.8 11182.4
12815.8 14463.7 16246.6 18423.7 21806.1 25333.4 24763.7 22458.1 20524.6 18615.2
15983.3 12760.4 9534.1 6327.5 3360.9 1254.5 0
4859.1 5338.3 5932.2 6502.8 6893 7057.9 7001.2 6774.1 6463.8 6141.1
5837.1 5574.8 5368.9 5257.2 5388.9 5966.7 7072 8616.3 10466.4 12470.1
14475.2 16445.9 18452.8 20651.4 23914.2 27264.5 27217.9 25015.3 22811.3 20404.3
17375.3 13818.5 10333.2 6877.6 3812.9 1480.5 0
4859.1 5355.1 5969.5 6563.8 6964.6 7110.1 7003.1 6698.6 6297.1 5895.9
5539.3 5244.7 5025.1 4934.1 5164.6 5952.2 7327.5 9173.4 11359.1 13757.4
16134.7 18428.2 20658.8 22879 26022.3 29195.9 29672.3 27572.2 25097.9 22193.4
18767.2 14876.7 11132 7427.6 4264.7 1706.5 0
4859.1 5363.5 5992.1 6596.8 6996.7 7127.6 6984.4 6629.4 6175.7 5744.1
5379.7 5087.7 4879.5 4819.8 5137.9 6074.1 7624 9712.7 12245.2 15054.6
17847 20546.7 23184.4 25739.7 29085.1 32109.9 32497.9 30409.9 27539.9 24022.4
20054.7 15789.8 11611.6 7627.7 4378.3 1716.2 0
4859.1 5371.9 6014.8 6629.6 7028.6 7145.1 6965.8 6560 6054.3 5592.3
5220.5 4930.9 4733.8 4705.3 5111.2 6196.1 7920.4 10251.9 13131.4 16351.6
19559.3 22665.1 25710 28600.1 32147.9 35023.7 35323.3 33247.6 29981.8 25851.2
21342.2 16703.1 12091 7827.6 4491.8 1725.7 0
4859.1 5368.2 6032 6645.4 7040.7 7147 6943.8 6511.2 5979.8 5509.9
5142.6 4857.3 4665.2 4655.9 5107.1 6259.5 8068.1 10568.5 13669.4 17113.3
20594.5 23906 27185.8 30430.2 34125.9 36851.9 36879.9 34467.1 30659.6 25919.8
20997.2 16110.1 11137.2 7078 3891.4 1448.8 0
4859.1 5371.9 6014.8 6629.6 7028.6 7145.1 6965.8 6560 6054.3 5592.3
5220.5 4930.9 4733.8 4705.3 5111.2 6196.1 7920.4 10251.9 13131.4 16351.6
19559.3 22665.1 25710 28600.1 32147.9 35023.7 35323.3 33247.6 29981.8 25851.2
21342.2 16703.1 12091 7827.6 4491.8 1725.7 0
4859.1 5363.5 5992.1 6596.8 6996.7 7127.6 6984.4 6629.4 6175.7 5744.1
5379.7 5087.7 4879.5 4819.8 5137.9 6074.1 7624 9712.7 12245.2 15054.6
17847 20546.7 23184.4 25739.7 29085.1 32109.9 32497.9 30409.9 27539.9 24022.4
20054.7 15789.8 11611.6 7627.7 4378.3 1716.2 0
4859.1 5355.1 5969.5 6563.8 6964.6 7110.1 7003.1 6698.6 6297.1 5895.9
5539.3 5244.7 5025.1 4934.1 5164.6 5952.2 7327.5 9173.4 11359.1 13757.4
16134.7 18428.2 20658.8 22879 26022.3 29195.9 29672.3 27572.2 25097.9 22193.4
18767.2 14876.7 11132 7427.6 4264.7 1706.5 0
4859.1 5338.3 5932.2 6502.8 6893 7057.9 7001.2 6774.1 6463.8 6141.1
5837.1 5574.8 5368.9 5257.2 5388.9 5966.7 7072 8616.3 10466.4 12470.1
14475.2 16445.9 18452.8 20651.4 23914.2 27264.5 27217.9 25015.3 22811.3 20404.3
17375.3 13818.5 10333.2 6877.6 3812.9 1480.5 0
4859.1 5321.6 5894.9 6441.8 6821.1 7005.7 6999.3 6849.6 6630.5 6386.2
6134.9 5904.8 5712.8 5580.4 5613.4 5981.3 6816.6 8059.2 9573.8 11182.4
12815.8 14463.7 16246.6 18423.7 21806.1 25333.4 24763.7 22458.1 20524.6 18615.2
15983.3 12760.4 9534.1 6327.5 3360.9 1254.5 0
4859.1 5293.4 5826.1 6340.6 6702.3 6898.6 6931.8 6848.5 6719.1 6569.7
6413.5 6273.6 6167 6094.3 6148.7 6467.9 7178.5 8267.6 9665.9 11201
12812.6 14554.7 16600.7 19133.8 22688.1 25432.9 24383 22279.7 20444.6 18558
15771 12456.4 9156.3 5905.4 3002 1054.2 0
4859.1 5265.3 5757.5 6239.3 6583.5 6791.2 6864.5 6847.2 6807.6 6753.2
6692 6642.6 6621.2 6608.1 6684.2 6954.6 7540.4 8476.1 9757.8 11219.7
12809.4 14645.5 16954.8 19844 23570 25532.3 24002 22101.1 20364.8 18500.5
15558.6 12152.5 8778.5 5483.4 2643.1 854 0
4859.1 5245.3 5688.1 6126.9 6450.4 6647.1 6740.1 6763.1 6778.2 6791.6
6813.2 6859.5 6944.1 7050.4 7225.5 7591.5 8233.1 9163.4 10375.4 11820.4
13551.2 15543.7 17842.3 20327.5 22819.1 23481.1 22076.8 20270 18373 16214.9
13193.1 9944.3 6921 4213.2 1969 627.4 0
4859.1 5225.5 5619 6014.3 6317.3 6502.8 6615.6 6679 6748.9 6830
6934.4 7076.1 7267.3 7492.9 7767 8228.5 8925.8 9850.7 10992.7 12421
14293.1 16442 18729.9 20810.8 22068.4 21429.8 20151.6 18439 16381.4 13929.5
10827.7 7736.2 5063.3 2943.3 1295 400.9 0
4859.1 5185.4 5530.4 5868.1 6132.5 6299.7 6404 6464.4 6525.9 6602.2
6711.1 6863.2 7061.4 7289.1 7571.9 7979.7 8563.4 9327.5 10287 11427.7
12795.6 14232.5 15506.4 16409.2 16634.8 15684.8 14340.6 12741 10995.5 9103.3
6934.3 4853.4 3126.9 1809.8 814.1 266.6 0
4859.1 5145.4 5441.8 5722.1 5947.7 6096.9 6192.3 6249.8 6302.7 6374.1
6487.9 6650.1 6855.8 7085.5 7376.7 7731 8200.9 8804.3 9581.2 10434.3
11298 12022.9 12283 12007.6 11201 9939.8 8529.6 7043 5609.6 4277.4
3040.8 1970.5 1190.5 676.5 333.4 132.4 0
4859.1 5102.7 5353.4 5587.1 5769.3 5894.7 5973.1 6010.5 6039.8 6079.3
6150.9 6262.8 6407.7 6558.9 6731.2 6924.2 7169.2 7489.7 7911.5 8360.9
8777.8 9048.5 8988.9 8568.9 7787.5 6730.8 5652.7 4596.6 3619.2 2766.9
2008.2 1360.8 876.7 539.2 288.3 119.5 0
4859.1 5060.1 5265.3 5452.1 5591 5692.6 5753.8 5771.3 5776.9 5784.4
5813.8 5875.3 5959.6 6032.3 6085.7 6117.4 6137.3 6175.2 6241.7 6287.4
6257.6 6073.9 5694.5 5130.4 4374 3521.9 2776 2150.3 1628.7 1256.4
975.6 751.1 563.1 402.4 243.3 106.7 0
4859.1 5017.3 5176.3 5320.6 5431.4 5504.3 5536.9 5519.6 5471.8 5413.3
5355.5 5316.9 5298.8 5276.4 5234.3 5162.1 5062.8 4960.2 4864.9 4786.2
4700.5 4555.6 4315.4 3976.8 3537.1 3011 2537.5 2082.6 1648.1 1314.7
1028.5 787 578 405 242 105.3 0
4859.1 4974.4 5087.6 5189.2 5271.6 5316 5320.1 5267.9 5166.8 5042.2
4897.4 4758.5 4637.6 4520.2 4383.3 4206.9 3988.4 3745.6 3488.3 3285
3143.3 3037.4 2936.4 2823 2700.3 2500.1 2299 2014.7 1667.3 1373.3
1081.5 823.2 592.9 408 240.5 104 0
4859.1 4933.4 5004.6 5073.4 5134.7 5161 5140.7 5052.1 4899.4 4720.2
4520.2 4337.2 4184.3 4052.5 3922.9 3770.4 3588.4 3387.6 3174.3 3005.5
2893.5 2819.6 2766.1 2702.7 2605.8 2437.2 2269.4 2031.3 1744.1 1482.2
1203.4 941.6 693.3 481.8 294.6 126 0
4859.1 4892.3 4921.6 4957.6 4997.5 5006.1 4961.3 4836.4 4632 4398.2
4143.1 3916 3731.1 3584.7 3462.6 3333.9 3188.5 3029.6 2860.3 2726
2643.6 2602 2595.9 2582.5 2511.2 2374.6 2239.8 2047.7 1820.8 1590.9
1325.4 1060 793.4 555.7 348.7 148.2 0
4859.1 4852.6 4843.3 4850.8 4865.7 4867.5 4807.9 4655.9 4421.9 4159
3897.9 3692.8 3543.7 3433.7 3336.7 3223.9 3088.7 2937.7 2767.1 2605.8
2485.5 2420.2 2426.8 2433.3 2412.8 2362.4 2241.2 2043.6 1820.8 1609.1
1409.6 1198.9 959.3 697.4 454 192.1 0
4859.1 4808.4 4765.9 4750.6 4758.1 4767.4 4727.7 4606.5 4408.8 4184.5
3966.9 3776.7 3609.5 3462.9 3324.6 3179.5 3020.6 2851.9 2684.1 2534.4
2402.5 2304.3 2252.1 2220.7 2191.3 2157 2084.6 1955.6 1791.9 1609.5
1402.6 1195.2 958.8 705.2 464.3 205.1 0
4859.1 4772.6 4698.4 4660.7 4663.4 4689.8 4690.6 4620.1 4472.2 4278.3
4075.1 3881.2 3692.3 3512 3338 3164.6 2986.9 2807.2 2640.5 2497.8
2370.1 2272.2 2201.3 2146.9 2095.6 2037.3 1957.5 1849.7 1716.5 1557.9
1362.8 1163.3 932.1 692.1 450.3 199.5 0
4859.1 4737 4630.7 4571.1 4568.6 4612.6 4653.7 4633.5 4535.6 4372.1
4183.2 3985.6 3775.4 3561 3351.6 3149.7 2953.1 2762.4 2597 2461.3
2337.8 2240.3 2150.8 2073.1 1999.8 1917.7 1830.1 1743.8 1641.2 1506.2
1322.9 1131.4 905.3 679.1 436.3 193.9 0
4859.1 4704.8 4574 4496.5 4494.1 4563 4660.4 4714.8 4676.8 4533.2
4328.1 4104.7 3874.3 3639.9 3411.8 3192.9 2984.3 2787.8 2618.3 2481.4
2369.2 2287.5 2217.8 2145 2063 1957.8 1845.6 1738.9 1624.4 1481.6
1299.4 1107.6 885.3 664.9 420.5 190.9 0
4859.1 4672.7 4517.5 4421.9 4419.5 4513.8 4667.1 4796.1 4818.1 4694.7
4473.2 4223.7 3973.1 3718.9 3471.9 3236 3015.4 2813.3 2639.9 2501.4
2400.7 2334.5 2284.5 2217 2126 1997.9 1860.9 1734.1 1607.7 1457.2
1275.8 1083.7 865.2 650.7 404.6 188 0
4859.1 4644.5 4467.6 4359.1 4351.8 4460.5 4653.3 4839.4 4908.6 4812.3
4589 4316.5 4050.1 3792.8 3545 3308.9 3085.9 2880.1 2703.3 2563.4
2459.2 2388.2 2342.3 2284.9 2204 2088.7 1958.2 1823.9 1686.7 1519.5
1322 1121.4 896.5 648.1 391.2 187.4 0
4859.1 4616.4 4417.6 4296 4283.9 4407.5 4639.5 4882.4 4999 4930
4704.8 4409.4 4127.3 3866.8 3618.3 3382 3156.4 2947 2766.7 2625.4
2517.6 2441.7 2400.1 2352.7 2281.9 2179.7 2055.7 1914 1765.8 1581.6
1368.2 1158.8 927.6 645.5 377.6 186.8 0
4859.1 4588 4372.3 4240.5 4221.4 4342.8 4583.4 4837.1 4978.1 4942.7
4748 4457.5 4166.4 3910.2 3670.5 3446.5 3230.6 3027.2 2849.9 2707.4
2591 2510.1 2460.2 2412 2342.1 2244 2117.3 1972.4 1816.1 1627
1409.4 1194.3 957.5 635.1 348.7 164.8 0
4859.1 4559.9 4326.8 4185.1 4159 4278.3 4527.2 4792 4957 4955.2
4791.1 4505.8 4205.6 3953.9 3722.7 3511 3305 3107.4 2933 2789.4
2664.5 2578.7 2520 2471.5 2402.5 2308.4 2178.8 2030.5 1866.5 1672.5
1450.7 1229.7 987.3 624.6 319.8 142.6 0
4859.1 4538.1 4291.9 4143.5 4109.4 4214.9 4437 4672.5 4820.4 4824.6
4684.1 4429.5 4147.6 3900.6 3684.6 3493.5 3309.3 3128.8 2963.8 2824.9
2710 2632.6 2577.1 2529.1 2460.3 2361.3 2225.4 2070.8 1902.8 1708.2
1483.1 1263.8 1013.2 679.8 371.4 164.3 0
4859.1 4516.1 4256.9 4102.1 4059.6 4151.5 4346.8 4553 4683.9 4694.1
4577.2 4353.5 4089.4 3847 3646.8 3476 3313.4 3150.2 2994.5 2860.3
2755.5 2686.5 2634.3 2586.6 2518.1 2414.3 2272 2111.1 1939.2 1743.8
1515.5 1297.8 1039 735 423.3 186.1 0
4859.1 4498.3 4232.5 4073 4027.2 4109.6 4283 4459 4568.6 4575.5
4471.7 4271.6 4030.9 3800.2 3603.5 3436.3 3279.6 3121.7 2968.8 2842.4
2754.4 2696.2 2647.7 2600.2 2533.1 2428.6 2286.7 2125.5 1953 1760.2
1532.7 1313.8 1060.2 771.2 468 204.2 0
4859.1 4480.6 4208 4043.9 3994.3 4067.6 4219.2 4365 4453.6 4456.8
4366.5 4189.8 3972 3753.4 3560.4 3396.4 3245.9 3093.4 2943.3 2824.5
2753.6 2705.9 2661.2 2613.8 2548 2443 2301.3 2139.6 1966.8 1776.6
1549.9 1329.8 1081.5 807.4 512.8 222.3 0
4859.1 4466.8 4190.7 4024 3975.5 4046.6 4189.9 4321.8 4398.2 4398.4
4315.8 4155.8 3954.6 3742.1 3543.1 3364.9 3200 3036.5 2878.2 2766.7
2707.4 2668.2 2628.3 2580.6 2515.5 2413.7 2273.1 2113.7 1945.7 1759.1
1541.3 1317.9 1076.2 805.1 509 217.8 0
4859.1 4453 4173.3 4004.2 3956.7 4025.7 4160.8 4278.3 4342.6 4339.9
4265.3 4121.7 3937.1 3730.7 3526 3333.5 3154.5 2979.6 2813.3 2708.9
2661.2 2630.6 2595.5 2547.4 2483.3 2384.4 2245 2088 1924.6 1741.5
1532.7 1305.6 1071.2 802.7 505.3 212.9 0
4859.1 4440.4 4160.1 3992.3 3946.6 4017.1 4149.7 4264.1 4324.9 4320.3
4246.8 4113.3 3937.1 3732.2 3522.2 3316.9 3123.6 2934.7 2760.5 2660
2616 2590.1 2560.1 2512.4 2447.1 2346.4 2208.1 2053.7 1891.8 1710.2
1506.4 1279.1 1035.6 772.7 481.8 201 0
4859.1 4427.5 4146.9 3980.5 3936.5 4008.5 4138.5 4249.8 4307.2 4300.7
4228.5 4104.9 3937.1 3733.9 3518.5 3300.3 3093 2889.8 2707.8 2611.4
2570.9 2549.8 2524.7 2477.1 2410.9 2308.4 2171.3 2019.4 1859 1679.1
1480.1 1252.6 999.8 742.5 458.3 188.7 0
4859.1 4411.6 4133.8 3971.6 3932.4 4007 4137.5 4247.6 4301.6 4292.3
4217.7 4102.1 3939.9 3736.7 3516.6 3291 3074.7 2860.3 2673.8 2578.7
2539.6 2520.9 2498.6 2450.1 2383 2274.8 2142.4 1993.3 1829.2 1650.2
1452.5 1230.6 958.4 716 434.5 177.1 0
4859.1 4427.5 4146.9 3980.5 3936.5 4008.5 4138.5 4249.8 4307.2 4300.7
4228.5 4104.9 3937.1 3733.9 3518.5 3300.3 3093 2889.8 2707.8 2611.4
2570.9 2549.8 2524.7 2477.1 2410.9 2308.4 2171.3 2019.4 1859 1679.1
1480.1 1252.6 999.8 742.5 458.3 188.7 0
4859.1 4440.4 4160.1 3992.3 3946.6 4017.1 4149.7 4264.1 4324.9 4320.3
4246.8 4113.3 3937.1 3732.2 3522.2 3316.9 3123.6 2934.7 2760.5 2660
2616 2590.1 2560.1 2512.4 2447.1 2346.4 2208.1 2053.7 1891.8 1710.2
1506.4 1279.1 1035.6 772.7 481.8 201 0
4859.1 4453 4173.3 4004.2 3956.7 4025.7 4160.8 4278.3 4342.6 4339.9
4265.3 4121.7 3937.1 3730.7 3526 3333.5 3154.5 2979.6 2813.3 2708.9
2661.2 2630.6 2595.5 2547.4 2483.3 2384.4 2245 2088 1924.6 1741.5
1532.7 1305.6 1071.2 802.7 505.3 212.9 0
4859.1 4466.8 4190.7 4024 3975.5 4046.6 4189.9 4321.8 4398.2 4398.4
4315.8 4155.8 3954.6 3742.1 3543.1 3364.9 3200 3036.5 2878.2 2766.7
2707.4 2668.2 2628.3 2580.6 2515.5 2413.7 2273.1 2113.7 1945.7 1759.1
1541.3 1317.9 1076.2 805.1 509 217.8 0
4859.1 4480.6 4208 4043.9 3994.3 4067.6 4219.2 4365 4453.6 4456.8
4366.5 4189.8 3972 3753.4 3560.4 3396.4 3245.9 3093.4 2943.3 2824.5
2753.6 2705.9 2661.2 2613.8 2548 2443 2301.3 2139.6 1966.8 1776.6
1549.9 1329.8 1081.5 807.4 512.8 222.3 0
4859.1 4498.3 4232.5 4073 4027.2 4109.6 4283 4459 4568.6 4575.5
4471.7 4271.6 4030.9 3800.2 3603.5 3436.3 3279.6 3121.7 2968.8 2842.4
2754.4 2696.2 2647.7 2600.2 2533.1 2428.6 2286.7 2125.5 1953 1760.2
1532.7 1313.8 1060.2 771.2 468 204.2 0
4859.1 4516.1 4256.9 4102.1 4059.6 4151.5 4346.8 4553 4683.9 4694.1
4577.2 4353.5 4089.4 3847 3646.8 3476 3313.4 3150.2 2994.5 2860.3
2755.5 2686.5 2634.3 2586.6 2518.1 2414.3 2272 2111.1 1939.2 1743.8
1515.5 1297.8 1039 735 423.3 186.1 0
4859.1 4538.1 4291.9 4143.5 4109.4 4214.9 4437 4672.5 4820.4 4824.6
4684.1 4429.5 4147.6 3900.6 3684.6 3493.5 3309.3 3128.8 2963.8 2824.9
2710 2632.6 2577.1 2529.1 2460.3 2361.3 2225.4 2070.8 1902.8 1708.2
1483.1 1263.8 1013.2 679.8 371.4 164.3 0
4859.1 4559.9 4326.8 4185.1 4159 4278.3 4527.2 4792 4957 4955.2
4791.1 4505.8 4205.6 3953.9 3722.7 3511 3305 3107.4 2933 2789.4
2664.5 2578.7 2520 2471.5 2402.5 2308.4 2178.8 2030.5 1866.5 1672.5
1450.7 1229.7 987.3 624.6 319.8 142.6 0
4859.1 4588 4372.3 4240.5 4221.4 4342.8 4583.4 4837.1 4978.1 4942.7
4748 4457.5 4166.4 3910.2 3670.5 3446.5 3230.6 3027.2 2849.9 2707.4
2591 2510.1 2460.2 2412 2342.1 2244 2117.3 1972.4 1816.1 1627
1409.4 1194.3 957.5 635.1 348.7 164.8 0
4859.1 4616.4 4417.6 4296 4283.9 4407.5 4639.5 4882.4 4999 4930
4704.8 4409.4 4127.3 3866.8 3618.3 3382 3156.4 2947 2766.7 2625.4
2517.6 2441.7 2400.1 2352.7 2281.9 2179.7 2055.7 1914 1765.8 1581.6
1368.2 1158.8 927.6 645.5 377.6 186.8 0
4859.1 4644.5 4467.6 4359.1 4351.8 4460.5 4653.3 4839.4 4908.6 4812.3
4589 4316.5 4050.1 3792.8 3545 3308.9 3085.9 2880.1 2703.3 2563.4
2459.2 2388.2 2342.3 2284.9 2204 2088.7 1958.2 1823.9 1686.7 1519.5
1322 1121.4 896.5 648.1 391.2 187.4 0
4859.1 4672.7 4517.5 4421.9 4419.5 4513.8 4667.1 4796.1 4818.1 4694.7
4473.2 4223.7 3973.1 3718.9 3471.9 3236 3015.4 2813.3 2639.9 2501.4
2400.7 2334.5 2284.5 2217 2126 1997.9 1860.9 1734.1 1607.7 1457.2
1275.8 1083.7 865.2 650.7 404.6 188 0
4859.1 4704.8 4574 4496.5 4494.1 4563 4660.4 4714.8 4676.8 4533.2
4328.1 4104.7 3874.3 3639.9 3411.8 3192.9 2984.3 2787.8 2618.3 2481.4
2369.2 2287.5 2217.8 2145 2063 1957.8 1845.6 1738.9 1624.4 1481.6
1299.4 1107.6 885.3 664.9 420.5 190.9 0
4859.1 4737 4630.7 4571.1 4568.6 4612.6 4653.7 4633.5 4535.6 4372.1
4183.2 3985.6 3775.4 3561 3351.6 3149.7 2953.1 2762.4 2597 2461.3
2337.8 2240.3 2150.8 2073.1 1999.8 1917.7 1830.1 1743.8 1641.2 1506.2
1322.9 1131.4 905.3 679.1 436.3 193.9 0
4859.1 4772.6 4698.4 4660.7 4663.4 4689.8 4690.6 4620.1 4472.2 4278.3
4075.1 3881.2 3692.3 3512 3338 3164.6 2986.9 2807.2 2640.5 2497.8
2370.1 2272.2 2201.3 2146.9 2095.6 2037.3 1957.5 1849.7 1716.5 1557.9
1362.8 1163.3 932.1 692.1 450.3 199.5 0
4859.1 4808.4 4765.9 4750.6 4758.1 4767.4 4727.7 4606.5 4408.8 4184.5
3966.9 3776.7 3609.5 3462.9 3324.6 3179.5 3020.6 2851.9 2684.1 2534.4
2402.5 2304.3 2252.1 2220.7 2191.3 2157 2084.6 1955.6 1791.9 1609.5
1402.6 1195.2 958.8 705.2 464.3 205.1 0
4859.1 4852.6 4843.3 4850.8 4865.7 4867.5 4807.9 4655.9 4421.9 4159
3897.9 3692.8 3543.7 3433.7 3336.7 3223.9 3088.7 2937.7 2767.1 2605.8
2485.5 2420.2 2426.8 2433.3 2412.8 2362.4 2241.2 2043.6 1820.8 1609.1
1409.6 1198.9 959.3 697.4 454 192.1 0
4859.1 4892.3 4921.6 4957.6 4997.5 5006.1 4961.3 4836.4 4632 4398.2
4143.1 3916 3731.1 3584.7 3462.6 3333.9 3188.5 3029.6 2860.3 2726
2643.6 2602 2595.9 2582.5 2511.2 2374.6 2239.8 2047.7 1820.8 1590.9
1325.4 1060 793.4 555.7 348.7 148.2 0
4859.1 4933.4 5004.6 5073.4 5134.7 5161 5140.7 5052.1 4899.4 4720.2
4520.2 4337.2 4184.3 4052.5 3922.9 3770.4 3588.4 3387.6 3174.3 3005.5
2893.5 2819.6 2766.1 2702.7 2605.8 2437.2 2269.4 2031.3 1744.1 1482.2
1203.4 941.6 693.3 481.8 294.6 126 0
4859.1 4974.4 5087.6 5189.2 5271.6 5316 5320.1 5267.9 5166.8 5042.2
4897.4 4758.5 4637.6 4520.2 4383.3 4206.9 3988.4 3745.6 3488.3 3285
3143.3 3037.4 2936.4 2823 2700.3 2500.1 2299 2014.7 1667.3 1373.3
1081.5 823.2 592.9 408 240.5 104 0
4859.1 5017.3 5176.3 5320.6 5431.4 5504.3 5536.9 5519.6 5471.8 5413.3
5355.5 5316.9 5298.8 5276.4 5234.3 5162.1 5062.8 4960.2 4864.9 4786.2
4700.5 4555.6 4315.4 3976.8 3537.1 3011 2537.5 2082.6 1648.1 1314.7
1028.5 787 578 405 242 105.3 0
4859.1 5060.1 5265.3 5452.1 5591 5692.6 5753.8 5771.3 5776.9 5784.4
5813.8 5875.3 5959.6 6032.3 6085.7 6117.4 6137.3 6175.2 6241.7 6287.4
6257.6 6073.9 5694.5 5130.4 4374 3521.9 2776 2150.3 1628.7 1256.4
975.6 751.1 563.1 402.4 243.3 106.7 0
4859.1 5102.7 5353.4 5587.1 5769.3 5894.7 5973.1 6010.5 6039.8 6079.3
6150.9 6262.8 6407.7 6558.9 6731.2 6924.2 7169.2 7489.7 7911.5 8360.9
8777.8 9048.5 8988.9 8568.9 7787.5 6730.8 5652.7 4596.6 3619.2 2766.9
2008.2 1360.8 876.7 539.2 288.3 119.5 0
4859.1 5145.4 5441.8 5722.1 5947.7 6096.9 6192.3 6249.8 6302.7 6374.1
6487.9 6650.1 6855.8 7085.5 7376.7 7731 8200.9 8804.3 9581.2 10434.3
11298 12022.9 12283 12007.6 11201 9939.8 8529.6 7043 5609.6 4277.4
3040.8 1970.5 1190.5 676.5 333.4 132.4 0
4859.1 5185.4 5530.4 5868.1 6132.5 6299.7 6404 6464.4 6525.9 6602.2
6711.1 6863.2 7061.4 7289.1 7571.9 7979.7 8563.4 9327.5 10287 11427.7
12795.6 14232.5 15506.4 16409.2 16634.8 15684.8 14340.6 12741 10995.5 9103.3
6934.3 4853.4 3126.9 1809.8 814.1 266.6 0
4859.1 5225.5 5619 6014.3 6317.3 6502.8 6615.6 6679 6748.9 6830
6934.4 7076.1 7267.3 7492.9 7767 8228.5 8925.8 9850.7 10992.7 12421
14293.1 16442 18729.9 20810.8 22068.4 21429.8 20151.6 18439 16381.4 13929.5
10827.7 7736.2 5063.3 2943.3 1295 400.9 0
